IESNA:LM-63-2002
[TEST]P942940
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23383
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2133 2119.6 2091.7 2067.4 2061.3 2063.7 2071 2084.4 2096.5 2100.2
2101.4 2119.6 2157.3 2219.3 2322.6 2468.4 2645.9 2859.8 3133.3 3459
3828.5 4280.6 4828.7 5452.2 6123.1 6843.8 7535.4 7857.5 7385.9 5707.4
3105.3 876.3 268.6 159.2 91.2 37.7 0
2133 2125.7 2096.5 2072.2 2066.2 2067.4 2074.7 2088 2099 2102.6
2105 2124.5 2161 2226.6 2327.5 2474.5 2654.4 2869.5 3150.3 3476
3857.6 4323.1 4893.1 5503.3 6186.3 6925.3 7602.2 7893.9 7311.8 5579.8
2960.7 821.6 260.1 145.8 85.1 34 0
2133 2123.3 2095.3 2069.8 2058.9 2060.1 2063.7 2071 2075.9 2080.7
2088 2108.7 2147.6 2209.6 2311.7 2446.6 2619.2 2823.3 3087.1 3409.2
3811.4 4314.6 4905.3 5561.6 6242.2 6964.2 7646 8000.9 7569.4 6027.1
3578.1 1319.9 352.5 175 103.3 40.1 0
2133 2118.4 2091.7 2063.7 2049.1 2045.5 2047.9 2049.1 2049.1 2057.6
2069.8 2092.9 2131.8 2192.6 2280.1 2408.9 2580.3 2789.3 3053 3373.9
3809 4329.2 4992.8 5740.3 6506 7257.1 7958.3 8354.6 8135.8 6995.8
4803.2 2323.8 700.1 255.2 124 38.9 0
2133 2118.4 2092.9 2063.7 2045.5 2041.8 2044.3 2044.3 2044.3 2054
2075.9 2096.5 2129.4 2181.6 2260.6 2379.7 2552.3 2767.4 3032.4 3370.3
3816.3 4410.6 5177.5 6085.4 7018.8 7855 8529.6 8957.4 9008.4 8425
6718.6 4041.2 1716.1 437.5 147.1 34 0
2133 2114.8 2089.2 2060.1 2040.6 2037 2040.6 2045.5 2045.5 2055.2
2078.3 2095.3 2120.8 2176.8 2260.6 2379.7 2547.4 2767.4 3037.2 3393.4
3858.8 4498.1 5356.2 6402.6 7464.9 8387.4 9063.1 9566.3 9875 9678.1
8388.6 5889.8 2820.9 886 188.4 43.8 0
2133 2118.4 2091.7 2061.3 2041.8 2037 2039.4 2044.3 2044.3 2054
2075.9 2099 2131.8 2185.3 2267.9 2389.4 2559.6 2773.5 3040.9 3378.8
3824.8 4420.4 5190.9 6085.4 7009.1 7863.5 8568.5 9059.5 9125.1 8483.4
6873 4196.7 1649.3 425.4 122.8 32.8 0
2133 2120.8 2095.3 2064.9 2045.5 2040.6 2044.3 2047.9 2051.6 2061.3
2077.1 2102.6 2143.9 2205.9 2294.6 2417.4 2591.2 2802.7 3066.4 3397
3834.5 4386.3 5053.6 5781.6 6526.6 7278.9 7992.4 8392.2 8118.8 7050.4
4940.5 2374.9 708.6 266.2 126.4 38.9 0
2133 2124.5 2097.8 2068.6 2052.8 2050.4 2055.2 2064.9 2073.4 2082
2092.9 2114.8 2157.3 2224.2 2323.8 2461.2 2632.5 2840.4 3100.4 3415.2
3813.9 4308.5 4888.3 5521.5 6182.7 6897.3 7599.8 7953.5 7581.6 6305.4
3984 1565.4 448.5 213.9 114.2 46.2 0
2133 2126.9 2099 2069.8 2056.4 2055.2 2063.7 2080.7 2095.3 2103.8
2112.3 2134.2 2174.3 2242.4 2346.9 2494 2673.8 2891.4 3158.8 3482.1
3856.4 4321.9 4857.9 5459.5 6098.8 6807.4 7481.9 7746.9 7246.1 5624.8
3082.2 928.6 283.2 143.4 76.6 30.4 0
2133 2125.7 2099 2069.8 2056.4 2056.4 2064.9 2080.7 2096.5 2103.8
2111.1 2129.4 2170.7 2235.1 2338.4 2481.8 2660.5 2887.8 3156.4 3462.6
3830.9 4276.9 4810.5 5415.8 6025.9 6734.4 7423.6 7749.3 7326.3 5793.7
3282.8 1031.9 299 155.6 80.2 28 0
